Download dokument () af 20

191690
Modelkode: NZMH2-4-VX160

Eaton Moeller series NZM - Molded Case Circuit Breaker. NZM2 PXR20 circuit breaker, 160A, 4p, screw terminal, H, 2

General specifications

Product Name
Eaton Moeller series NZM molded case circuit breaker electronic
Catalog Number
191690
EAN
4015081922024
Product Length/Depth
190 mm
Product Height
160 mm
Product Width
145 mm
Product Weight
2.9 kg
Compliances
RoHS conform
Certifications
IEC/EN 60947
IEC
Model Code
NZMH2-4-VX160

Tekniske data – elektrisk

Application
Use in unearthed supply systems at 690 V
Type
Circuit breaker
Circuit breaker frame type
NZM2
Number of poles
Four-pole
Release system
Electronic release
Features
Protection unit
Motor drive optional
Special features
  • LSI overload protection and delayed and non-delayed short-circuit protective device
  • R.m.s. value measurement and “thermal memory”
  • USB interface for configuration and test function with Power Xpert Protection Manager software
  • Optionally communication-capable with interface module and internal Modbus RTU module or CAM
  • Maximum back-up fuse, if the expected short-circuit currents at the installation location exceed the switching capacity of the circuit breaker (Rated short-circuit breaking capacity Icn)
  • Rated current = rated uninterrupted current: 160 A

Tekniske data – elektrisk

Current rating of neutral conductor
200% of phase conductor
Rated short-time withstand current (t = 0.3 s)
1.9 kA
Rated short-time withstand current (t = 1 s)
1.9 kA
Amperage Rating
160 A
Instantaneous current setting (Ii) - min
2 A
Instantaneous current setting (Ii) - max
18 A
Overload current setting (Ir) - min
64 A
Overload current setting (Ir) - max
160 A
Short delay current setting (Isd) - min
2 A
Short delay current setting (Isd) - max
10 A
Short-circuit release delayed setting - min
320 A
Short-circuit release delayed setting - max
1600 A
Short-circuit release non-delayed setting - min
320 A
Short-circuit release non-delayed setting - max
2880 A
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 230 V, 50/60 Hz
150 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 400/415 V, 50/60 Hz
150 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 440 V, 50/60 Hz
130 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 525 V, 50/60 Hz
37.5 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 690 V, 50/60 Hz
5 kA
Rated short-circuit making capacity Icm at 240 V, 50/60 Hz
330 kA
Rated short-circuit making capacity Icm at 400/415 V, 50/60 Hz
330 kA
Rated short-circuit making capacity Icm at 440 V, 50/60 Hz
286 kA
Rated short-circuit making capacity Icm at 525 V, 50/60 Hz
110 kA
Rated short-circuit making capacity Icm at 690 V, 50/60 Hz
40 kA
Short-circuit total breaktime
< 10 ms
Electrical connection type of main circuit
Screw connection
Isolation
300 V AC (between the auxiliary contacts)
500 V AC (between auxiliary contacts and main contacts)
Number of operations per hour - max
120
Handle type
Rocker lever
Utilization category
A (IEC/EN 60947-2)
Overvoltage category
III
Pollution degree
3
Lifespan, electrical
10000 operations at 400 V AC-1
7500 operations at 690 V AC-1
10000 operations at 415 V AC-1
Direction of incoming supply
As required

Tekniske data – kommunikation

Voltage rating
690 V - 690 V
Rated impulse withstand voltage (Uimp) at auxiliary contacts
6000 V
Rated impulse withstand voltage (Uimp) at main contacts
8000 V
Current rating of neutral conductor
200% of phase conductor
Rated short-time withstand current (t = 0.3 s)
1.9 kA
Rated short-time withstand current (t = 1 s)
1.9 kA
Amperage Rating
160 A
Instantaneous current setting (Ii) - min
2 A
Instantaneous current setting (Ii) - max
18 A
Overload current setting (Ir) - min
64 A
Overload current setting (Ir) - max
160 A
Short delay current setting (Isd) - min
2 A
Short delay current setting (Isd) - max
10 A
Short-circuit release delayed setting - min
320 A
Short-circuit release delayed setting - max
1600 A
Short-circuit release non-delayed setting - min
320 A
Short-circuit release non-delayed setting - max
2880 A
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 230 V, 50/60 Hz
150 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 400/415 V, 50/60 Hz
150 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 440 V, 50/60 Hz
130 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 525 V, 50/60 Hz
37.5 kA
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 690 V, 50/60 Hz
5 kA
Rated short-circuit making capacity Icm at 240 V, 50/60 Hz
330 kA
Rated short-circuit making capacity Icm at 400/415 V, 50/60 Hz
330 kA
Rated short-circuit making capacity Icm at 440 V, 50/60 Hz
286 kA
Rated short-circuit making capacity Icm at 525 V, 50/60 Hz
110 kA
Rated short-circuit making capacity Icm at 690 V, 50/60 Hz
40 kA
Short-circuit total breaktime
< 10 ms
Electrical connection type of main circuit
Screw connection
Isolation
300 V AC (between the auxiliary contacts)
500 V AC (between auxiliary contacts and main contacts)
Number of operations per hour - max
120
Handle type
Rocker lever
Utilization category
A (IEC/EN 60947-2)
Overvoltage category
III
Pollution degree
3
Lifespan, electrical
10000 operations at 400 V AC-1
7500 operations at 690 V AC-1
10000 operations at 415 V AC-1
Direction of incoming supply
As required

Tekniske data – mekanisk

Mounting Method
DIN rail (top hat rail) mounting optional
Built-in device fixed built-in technique
Fixed
Degree of protection
IP20 (basic degree of protection, in the operating controls area)
IP20
Degree of protection (IP), front side
IP40 (with insulating surround)
IP66 (with door coupling rotary handle)
Degree of protection (terminations)
IP10 (tunnel terminal)
IP00 (terminations, phase isolator and strip terminal)
Protection against direct contact
Finger and back-of-hand proof to DIN EN 50274/VDE 0106 part 110
Shock resistance
20 g (half-sinusoidal shock 20 ms)
Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0
Position of connection for main current circuit
Front side
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Lifespan, mechanical
20000 operations

Eksportér produktspecifikation

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Godkend produkt

Indtast dit 16-17-cifrede serienummer
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.