Vidensøgning
Download dokument () af 20
We make what matters work*

19602804

Eaton BECO CARBON Activated Carbon Depth Filter Sheet, ACF 02, Dia. 47 mm

General specifications

Product Name
Eaton BECO CARBON Activated Carbon Depth Filter Sheet
Catalog Number
19602804
Product Length/Depth
47 mm
Product Weight
0.003 kg
Compliances
BfR XXXVI/1
FDA 21CFR
EC 1935/2004
Certifications
ISO 9001
GMO
Kosher

Produktspecifikationer

Bursting strength wet
> 80 kPa
Filter material type
Activated carbon
Ash content
2.5%
Endotoxin content at 50 liters per square meters WFI
< 0.125
Thickness
5.3 mm
Water throughput at delta P (100 kPa l/m²/min)
275 m²
Depth filter sheet type
ACF 02

Eksportér produktspecifikation