Vidensøgning
Download dokument () af 20
We make what matters work*

19602806

Eaton BECO CARBON Activated Carbon Depth Filter Sheet, ACF 02, Dia. 60 mm

General specifications

Product Name
Eaton BECO CARBON Activated Carbon Depth Filter Sheet
Catalog Number
19602806
Product Length/Depth
60 mm
Product Weight
0.004 kg
Compliances
FDA 21CFR
BfR XXXVI/1
EC 1935/2004
Certifications
ISO 9001
Kosher
GMO

Produktspecifikationer

Bursting strength wet
> 80 kPa
Filter material type
Activated carbon
Ash content
2.5%
Endotoxin content at 50 liters per square meters WFI
< 0.125
Thickness
5.3 mm
Water throughput at delta P (100 kPa l/m²/min)
275 m²
Depth filter sheet type
ACF 02

Eksportér produktspecifikation