Vidensøgning
Download dokument () af 20
We make what matters work*

19602822

Eaton BECO CARBON Activated Carbon Depth Filter Sheet, ACF 02, Dia. 222 mm

General specifications

Product Name
Eaton BECO CARBON Activated Carbon Depth Filter Sheet
Catalog Number
19602822
Product Length/Depth
822 mm
Product Weight
0.06 kg
Compliances
BfR XXXVI/1
FDA 21CFR
EC 1935/2004
Certifications
Kosher
ISO 9001
GMO

Produktspecifikationer

Bursting strength wet
> 80 kPa
Filter material type
Activated carbon
Ash content
2.5%
Endotoxin content at 50 liters per square meters WFI
< 0.125
Thickness
5.3 mm
Water throughput at delta P (100 kPa l/m²/min)
275 m²
Depth filter sheet type
ACF 02

Eksportér produktspecifikation