Vidensøgning
Download dokument () af 20
We make what matters work*

19607140

Eaton BECO CARBON Activated Carbon Depth Filter Sheet, ACF 07.10, 400 x 400 mm

Generelle specifikationer

Product Name
Eaton BECO CARBON Activated Carbon Depth Filter Sheet
Catalog Number
19607140
Product Length/Depth
400 mm
Product Height
3.8 mm
Product Width
400 mm
Product Weight
0.17 kg
Compliances
FDA 21CFR
BfR XXXVI/1
EC 1935/2004
Certifications
Kosher
GMO
ISO 9001

Produktspecifikationer

Bursting strength wet
> 80 kPa
Filter material type
Activated carbon
Ash content
15%
Thickness
3.8 mm
Water throughput at delta P (100 kPa l/m²/min)
1415 m²
Depth filter sheet type
ACF 07.10

Eksportér produktspecifikation