Vidensøgning
Download dokument () af 20
We make what matters work*

197018
Modelkode: U-PKZ0(230V50/60HZ)

Eaton Moeller® series U-PKZ0 Accessory Undervoltage Release, 230 V

General specifications

Product Name
Eaton Moeller® series U-PKZ0 Accessory Undervoltage Release
Catalog Number
197018
EAN
4015080893028
Product Length/Depth
68 mm
Product Height
90 mm
Product Width
24 mm
Product Weight
0.129 kg
Compliances
CE
Model Code
U-PKZ0(230V50/60HZ)

Contacts

Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0

General information

Electric connection type
Screw connection
Voltage type
AC

Magnet system

Rated control supply voltage (Us) at AC, 50 Hz - max
230 V
Rated control supply voltage (Us) at AC, 50 Hz - min
230 V
Rated control supply voltage (Us) at AC, 60 Hz - max
230 V
Rated control supply voltage (Us) at AC, 60 Hz - min
230 V

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.