Vidensøgning
Download dokument () af 20
We make what matters work*
Udgået

197655
Modelkode: NHI-B-10-PKZ0-C

Eaton Moeller® series NHI Front-label auxiliary contact with spring-type terminal

En nyere version af dette produkt er tilgængelig:

General specifications

Product Name
Eaton Moeller® series NHI Accessory Standard auxiliary contact
Catalog Number
197655
EAN
4015081946136
Product Length/Depth
13 mm
Product Height
35 mm
Product Width
45 mm
Product Weight
0.011 kg
Certifications
UL Category Control No.: NLRV
IEC 60947-4-1
UL 508
CSA-C22.2 No. 14
CE marking
CSA certified
CSA Class No.: 3211-05
UL Listed
CSA File No.: 165628
UL File No.: E36332
Catalog Notes
This item can only be ordered until December 31, 2023 with a maximum delivery date of May 31, 2024.
Model Code
NHI-B-10-PKZ0-C

General information

Connection type
Spring-loaded terminals
Electric connection type
Spring clamp connection
Lifespan, electrical
100,000 Operations
Lifespan, mechanical
100,000 Operations
Model
Top mounting
Mounting method
Front fastening
Mounting method
Front fastening
Overvoltage category
III
Pollution degree
3
Rated impulse withstand voltage (Uimp)
4000 V AC
Used with
Motor protective circuit-breaker

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C

Terminal capacities

Terminal capacity (solid/flexible with ferrule)
0.75 - 2.5 mm²
Terminal capacity (solid/stranded AWG)
18 - 16

Electrical rating

Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
1 A
Rated operational current (Ie) at DC-13, 24 V
2 A
Rated operational voltage (Ue) at AC - max
440 V
Rated operational voltage (Ue) at DC - max
250 V
Safe isolation
440 V, Between auxiliary contacts and main contacts, According to EN 61140

Switching capacity

Switching capacity (auxiliary contacts, general use)
1 A, 250 V DC, (UL/CSA)
0.5 A, 250 V DC, (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
E150, AC operated (UL/CSA)

Contacts

Control circuit reliability
< 2 λ, < 1 failure at 100,000,000 Operations (at Uₑ = 24 V DC, Umin = 17 V, Imin = 5.4 mA)
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
1

Eksportér produktspecifikation