Vidensøgning
Download dokument () af 20
We make what matters work*

202740
PKZM0-0,4-GVP2

Eaton Moeller® series PKZM0 Motor-protective circuit-breaker, 3p, Ir=0.25-0.4A, screw connection, large packaging PKZM0-0,4-GVP2

Generelle specifikationer

Product Name
Eaton Moeller® series PKZM0 Motor-protective circuit-breaker
Catalog Number
202740
EAN
4015082027407
Product Length/Depth
76 mm
Product Height
93 mm
Product Width
45 mm
Product Weight
0.243 kg
Certifications
CE
Model Code
PKZM0-0,4-GVP2

Elektrisk nominel værdi

Rated operational power at AC-3e, 220/230 V, 50 Hz
0.06 kW
Rated operational power at AC-3e, 380/400 V, 50 Hz
0.09 kW
Rated operational voltage (Ue) - max
690 V
Rated operational voltage (Ue) - min
690 V
Rated uninterrupted current (Iu)
0.4 A

Features & functions

Actuator type
Turn button
Functions
Phase failure sensitive
Number of poles
Three-pole

Generelle oplysninger

Connection
Screw terminals
Degree of protection
IP20

Nominel kortslutningsværdi

Rated short-circuit breaking capacity Ics at 400 V AC
150 kA
Rated short-circuit breaking capacity Ics at 440 V AC
150 kA
Rated short-circuit breaking capacity Ics at 500 V AC
150 kA
Rated short-circuit breaking capacity Ics at 690 V AC
150 kA
Rated short-circuit breaking capacity Icu at 400 V AC
150 kA
Rated short-circuit breaking capacity Icu at 440 V AC
150 kA
Rated short-circuit breaking capacity Icu at 500 V AC
150 kA
Rated short-circuit breaking capacity Icu at 690 V AC
150 kA
Short-circuit current rating (group protection)
50 kA, 600 V High Fault, Fuse, SCCR (UL/CSA) with 600 A, 600 V High Fault, Fuse, SCCR (UL/CSA)
50 kA, 600 V High Fault, CB, SCCR (UL/CSA) with 600 A, 600 V High Fault, CB, SCCR (UL/CSA)

Terminalkapaciteter

Terminal capacity (flexible with ferrule)
2 x (1 - 6) mm², ferrule to DIN 46228
1 x (1 - 6) mm², ferrule to DIN 46228
Terminal capacity (solid/stranded AWG)
18 - 10
Tightening torque
1.7 Nm, Screw terminals, Main cable

Udløserblokke

Overload release current setting - max
0.4 A
Overload release current setting - min
0.25 A

Eksportér produktspecifikation

eCAD model

Installationsvejledning

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.