Vidensøgning
Download dokument () af 20
We make what matters work*

207792
Modelkode: +VHI20-PKZ0

Eaton Moeller® series PKZ0 Auxiliary contact, operates as an early-make contact, 2early N/O, screw connection

General specifications

Product Name
Eaton Moeller® series PKZ0 Accessory Auxiliary contact
Catalog Number
207792
EAN
4015082077921
Product Length/Depth
40 mm
Product Height
44 mm
Product Width
45 mm
Product Weight
0.029 kg
Certifications
CSA Class No.: 3211-05
CSA File No.: 165628
UL 508
CSA-C22.2 No. 14
IEC 60947-4-1
CE marking
UL Category Control No.: NLRV
UL File No.: E36332
UL Listed
CSA certified
Model Code
+VHI20-PKZ0

Contacts

Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
2

Electrical rating

Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
1 A

General information

Electric connection type
Screw connection
Model
Top mounting
Mounting method
Front fastening

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.