Download dokument () af 20
We make what matters work*

93PX15KIPM
Eaton 93PX 15kW Power Module

Eaton 93PX 15kW Power Module, 15 kVA/15 kW, rack or tower mount, 3U, configurable for 3 phase or 1 phase input/output

Generelle specifikationer

Product Name
Eaton 93PX UPS
Catalog Number
93PX15KIPM
EAN
6430070723891
Product Length/Depth
802 mm
Product Height
129 mm
Product Width
438 mm
Product Weight
24.8 kg
Compliances
CE Marked
RoHS Compliant
CB
Certifications
IEC/EN 62040-2
IEC/EN 62040-1
EN 62040-3
Manufactured in a plant certified to ISO 9001 and ISO 14001 management system standards
Model Code
Eaton 93PX 15kW Power Module

Flere ekstra specifikationer

Communication interface
USB
RS232
Power consumption
120

Specifikationer for trefaset UPS

Application
Data center/ facility/IT
Audible alarms
Yes
Auto shutdown function
Yes
Battery charger type
ABM technology
Color
Black
Communication
  • USB port (HID compliant)
  • Serial port (RS232)
  • Mini terminal block for remote On/Off
  • Mini-terminal block for remote power off
  • Dry contacts (4 outputs, relay, DB9)
  • DB15 for parallel operation
Construction type
482.6 mm (19 inch) device
Efficiency (improved efficiency mode)
99 %
Efficiency (eco-mode)
99 %
External battery connection
Hardwired
Feed type
AC
Form factor
Rack/tower
Hot-swappable power modules
No
Improved efficiency mode
ESS
Input connection
Fixed connection
Input frequency - max
60 Hz
Input frequency - min
50 Hz
Input nominal voltage
380Y/220V nominal (400V/230V, 415Y/240V)
Input voltage - max
415 V
Input voltage - min
220 V
Internal battery included
No
Mounting Method
Tower
Rackmount
Number of communication slots
1
Number Of Output Connections C13
0
Number Of Output Connections C19
0
Number of output connections fixed connection
1
Number of output connections French standard (Type E)
0
Number Of Output Connections With Protective Contact (Schuko)
0
Number of parallel units
3
Output apparent power
15000 VA
Output effective power
15000 W
Output frequency
50 Hz (50/60 Hz programmable)
Output power factor
1
Output voltage - max
415 V
Output voltage - min
220 V
Overall efficiency
0.96 %
Package contents
  • UPS
  • Quickstart guide
  • Safety instructions
Parallelable
Parallel for capacity and redundancy
Phase (input)
3
Phase (output)
3
Potential free switch contact
No
Primary frequency - min
50 Hz
Primary frequency - max
60 Hz
Rack size
3U
Runtime at half load
0 min
Runtime graph
Secondary Frequency Max
60 Hz
Secondary Frequency Min
50 Hz
Snmp
No
Topology
Online
Transition time for full load
0 s
Voltage distortion output (linear load) - max
1 %
Wattage
15 kW
kVA rating
15 kVA
Runtime at full load
3 min
Software compatibility
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.