Vidensøgning
Download dokument () af 20
We make what matters work*

A200081-1

Eaton Crouse-Hinds series Cam-Lok F Series E1012 plug contact, Up to 315A continuous, 550A intermittent, #2-2/0 AWG, Single set screw, Brass, Male, 120 Vac

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series Cam-Lok F Series E1012 plug contact
Catalog Number
A200081-1
UPC
662275104717
Product Weight
1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R

Product specifications

Cable size
#2-2/0 AWG
Amperage Rating
Up to 315A Continuous, 550A Intermittent
Voltage rating
120 Vac
Connection type
Single set screw
Gender
Male
Contact material
Brass

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.