Vidensøgning
Download dokument () af 20
We make what matters work*

E1012-62

Eaton Crouse-Hinds series Cam-Lok F Series E1012 plug, Up to 315A continuous, 550A intermittent, #2-1/0 AWG, Black, Set screw, Brass contacts, Male, Reinforced thermoplastic, 120 Vac

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series Cam-Lok F Series E1012 plug
Catalog Number
E1012-62
UPC
662275126238
Product Length/Depth
3.86 in
Product Height
1.19 in
Product Width
1.19 in
Product Weight
1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
1

Product specifications

Cable size
#2-1/0 AWG
Amperage Rating
Up to 315A Continuous, 550A Intermittent
Voltage rating
120 Vac
Material
Reinforced thermoplastic
Connection type
Set screw
Color
Black
Gender
Male
Contact material
Brass

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.