Vidensøgning
Download dokument () af 20
We make what matters work*

E1012-8030

Eaton Crouse-Hinds series Cam-Lok F Series E1012 plug, Up to 315A continuous, 550A intermittent, 3/0-4/0 AWG, Black, Crimp or solder, Brass contacts, Male, Thermoplastic elastomer (TPE), 120 Vac

General specifications

Product Name
Eaton Crouse-Hinds series Cam-Lok F Series E1012 plug
Catalog Number
E1012-8030
UPC
662275870193
Product Length/Depth
5.28 in
Product Height
1.63 in
Product Width
1.5 in
Product Weight
1 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
3R

Product specifications

Cable size
3/0-4/0 AWG
Amperage Rating
Up to 315A Continuous, 550A Intermittent
Voltage rating
120 Vac
Material
Thermoplastic elastomer (TPE)
Connection type
Crimp or solder
Color
Black
Gender
Male
Contact material
Brass

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.