Vidensøgning
Download dokument () af 20
We make what matters work*

EP-401015
Modelkode: NHI-E2-11-PKZ0-PI

Eaton Moeller® series NHI-E Standard auxiliary contact, 1 N/O, 1 NC, Can be fitted to the front, Push in terminals

General specifications

Product Name
Eaton Moeller® series NHI Accessory Standard auxiliary contact
Catalog Number
EP-401015
EAN
4015082964009
Product Length/Depth
35 mm
Product Height
15 mm
Product Width
45 mm
Product Weight
0.011 kg
Compliances
CE Marked
RoHS conform
Certifications
CSA File No.: 165628
CSA Class No.: 3211-05
UL File No.: E36332
UL Category Control No.: NLRV
UL 508
CE marking
CSA-C22.2 No. 14
IEC 60947-4-1
UL
CSA
Model Code
NHI-E2-11-PKZ0-PI

Climatic environmental conditions

Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C

Contacts

Control circuit reliability
< 2 λ, < 1 failure at 100,000,000 Operations (at Uₑ = 24 V DC, Umin = 17 V, Imin = 5.4 mA)
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1

Electrical rating

Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
1 A
Rated operational current (Ie) at DC-13, 24 V
2 A
Rated operational voltage (Ue) at AC - max
230 V
Rated operational voltage (Ue) at DC - max
24 V
Safe isolation
440 V, Between auxiliary contacts and main contacts, According to EN 61140

Features & Functions

Features
Interlocked opposing contacts

General information

Connection type
Push in terminals
Electric connection type
Push in terminals
Lifespan, electrical
50,000 Operations
Lifespan, mechanical
100,000 Operations
Model
Top mounting
Mounting method
Front fastening
Overvoltage category
III
Pollution degree
3
Rated impulse withstand voltage (Uimp)
4000 V AC
Used with
Motor protective circuit-breaker

Switching capacity

Switching capacity (auxiliary contacts, general use)
0.5 A, 250 V DC, (UL/CSA)
Switching capacity (auxiliary contacts, pilot duty)
E150, AC operated (UL/CSA)

Terminal capacities

Screwdriver size
3.0 x 0.5 mm
Terminal capacity (flexible with unisolated ferrule)
1 x (0.5 - 1.5) mm²
2 x (0.5 - 1.5) mm²
Terminal capacity (flexible with ferrule)
1 x (0.5 - 1.5) mm²
2 x (0.5 - 1.5) mm²
Terminal capacity (flexible)
1 x (0.5 - 1.5) mm²
2 x (0.5 - 1.5) mm²
Terminal capacity (flexible with ultrasonic welded cable end)
1 x (0.5 - 2.5) mm²
2 x (0.5 - 2.5) mm²
Terminal capacity (solid)
1 x (0.5 - 2.5) mm²
2 x (0.5 - 2.5) mm²
Terminal capacity (solid/stranded AWG)
20 - 14

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.