Vidensøgning
Download dokument () af 20
We make what matters work*

PVML-3-C2-R1A-UNV1-M2

Eaton Crouse-Hinds series Champ Pro PVML LED light fixture, Cool white, No guard, Heat and impact resistant glass lens, 3000 lumens, 140 lm/W, Die cast aluminum, Ceiling mount, Type I optics, 3/4" trade size, 100-277 Vac, 127-250 Vdc, 21W

General specifications

Product Name
Eaton Crouse-Hinds series Champ Pro PVML LED light fixture
Catalog Number
PVML-3-C2-R1A-UNV1-M2
UPC
662277186780
Product Length/Depth
13 in
Product Height
8 in
Product Width
16 in
Product Weight
12 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lumens
3000
Lumens per watt
140
Color temperature
Cool white
Mounting Method
Ceiling
Trade size
3/4"
Optical distribution
Type I
Guard type
No guard
Voltage rating
100-277 Vac, 127-250 Vdc
Frequency rating
50/60 Hz
Wattage
21W
Power factor
> 0.90
Material
Die cast aluminum
Lens material
Heat and impact resistant glass

Eksportér produktspecifikation