Download document () of 20
Circuit breakers

xEffect Combined RCD/MCB Device FRBm4 , 3+N-pole

This residual current operated circuit breaker with integrated overcurrent protection is a high-quality residual current circuit breaker and miniature circuit breaker combination with line voltage-independent tripping and a wide variety of rated tripping currents. 

The FRBm4 in 3+N-pole configuration is available as AC and A type. Both types are impulse current resistant up to 250 A. These combined RCD/MCB switches are available with rated currents from 20 to 32 A and in tripping characteristic B, C or D. Their switching capacity is 4.5 kA.

Rated Currents
up to 32 A
Tripping Characteristics
B, C and D
Rated breaking capacity
4.5 kA

Core features

  • High-quality RCD/MCB device combination
  • kLine voltage-independent tripping
  • Contact position indicator red – green
  • Fault current tripping indicator white – blue
  • Compatibility to standard busbar
  • Twin-purpose terminal (lift/open-mouthed) above and below
  • Busbar positioning options for line and load terminals
  • Free terminal space even with busbar installed
  • Guide for secure terminal connection
  • 3-position DIN rail clip, allows easy removal from existing busbar system 
  • Wide range of accessories suitable for subsequent installation
  • Rated currents up to 32 A 
  • Tripping characteristics B, C, D
  • Rated breaking capacity 4.5 kA 

Designed to IEC standards

Eaton´s RCBOs adhere to IEC / EN 61009 – a standard covering residual current operated circuit-breakers with integral overcurrent protection (RCBOs) for fixed installation up to 125 A.

All requirements of the product standards are fulfilled and the applicable additional standards are printed on the device itself.

The right RCD/MCB type for every need

When selecting the "correct" RCD/MCB types for individual device-, lighting- and socket circuits, the following must be observed:

  • Type A: Protects against special forms of residual pulsating DC which have not been smoothed.
  • Type AC: This type only reliably detects AC fault currents.

Combined protection in a single device

Eaton's high quality standards guarantee comprehensive personal and equipment protection by combining the functionalities of a residual current circuit breaker with those of a miniature circuit breaker. This means our customers spend less time and effort wiring while still protecting the system against overload, short circuit and residual current. Using Eaton's line of RCBOs, your electrical system will increase in safety and reliability.

Maximum safety in railway applications

The xEffect range of protective switchgear also ensures the highest safety standards in railway applications. Thanks to compliance with specific standards such as IEC 61373 (Rolling stock equipment – Shock and vibration) and EN 45545-2 (fire protection of railway vehicles), the devices provide maximum safety and performance in rolling stock applications. In addition to standard switchgear, we also offer a wide range of MCBs and RCDs for the connection of ring cable lugs in railway applications.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close

Need product support?

Support from Eaton

Need product support?

Phone: +44 (0) 1753 608 700 - option 3, then option 1