Download document () of 20
Fire detection systems

Gateways & adapters for addressable fire systems

Eaton has a range of gateways & adapters for use with Eaton addressable fire systems.​

Network adapters allow fibre optic connection between Eaton fire system network devices. The Lon to RS232 adapter enables network connection to PC based applications, such as site monitor and site graphics.​

The EC540 LON Range of modules includes smart switch technology, which has been tailored in these models for use with Eaton’s fire system LON ​network.​

Their purpose is to extend the distance possible when transmitting fire system ​data between fire control panels; extended transmission distances are ​achieved via the fire system’s LON network, with a further option to convert ​media from LON to TCP-IP 

Comprehensive
Full range to suit addressable fire system requirements
Powerful
Helps monitor & manage building management systems (BMS)
User-friendly
Easy to install, use and diagnose issues

Plug and play Lon network booster

Used for Eaton network extension, the plug and play installation capability of the EC540 range allows network connection without any further configuration. It uses smart switch technology to automatically detect the bit rates of the connected channels, and learn the configuration of the network (domains, subnet / node addresses, group addresses).

View the rest of Eaton's fire alarm system accessories; designed to enable you to tailor the system to the site

Specifications

Highlight differences
Show only differences
Hide blank features

PRODUCT CODES

Lon to RS232 Adapter ECO232
Lon to RS232 Adapter (For HMX PA/VA Systems - No Handshake) EC0232PAVA
Lon to RS232 Adapter (For HMX PA/VA System - 3 Min Time Delay) EC0232PAVA3D
Lon Network Booster EC542
Lon to TCP-IP Converter EC541

TECHNICAL SPECIFICATIONS

Lonworks adaptors

Code

EFMMLON

EFSMLON                             

EFMDSMLON

Description

LON Fiber Adaptor

LON Fiber Adaptor

MD SM LON Fiber Adaptor SC

Operating Voltage

+24 VDC

+24 VDC

+24 VDC

Topology

Point to Point

Point to Point

Multi Drop

No. of Fibers

2

2

2

Wavelength

850/1310nm

850/1310nm

850/1310nm

Fiber

Multi Mode

Single mode

Single Mode

Fiber type

62.5/125µm

9/125µm

62.5/125µm

Max distance

2km

20km

2km

Data rate

78.6Kbps FTT-10A

78.6Kbps FTT-10A

78.6Kbps FTT-10A

Connector type

SC

SC

SC

Physical Dimensions (H x W x D)

125 x 110 x 36 mm

125 x 110 x 36 mm

125 x 110 x 36 mm

Weight

500 grams

500 grams

500 grams

Installation

Wall mount

Wall mount

Wall mount

Configuration

Plug ‘n’ play

Plug ‘n’ play

Plug ‘n’ play

Operating temperature

-30°C to 70°C

-30°C to 70°C

-30°C to 70°C

Storage temperature

-40°C to 90°C

-40°C to 90°C

-40°C to 90°C

Operating humidity

0 - 95% (non condensing)

0 - 95% (non condensing)

0 - 95% (non-condensing)

Lon Network addressable booster

Model 

EC541

EC542

Operating Voltage

24 VDC / VAC SELV +/- 10%, typ. 3W

24 VDC / VAC SELV +/- 10%, typ. 3W

Dimensions ( H x W x D)

100mm x 107mm x 75mm

100mm x 107mm x 75mm

Ingress protection

IP40 (enclosure)

IP20 (screw terminals)

IP40 (enclosure)

IP20 (screw terminals)

Weight

434 grams (boxed)

359 grams (unboxed)

434 grams (boxed)

359 grams (unboxed)

Installation

DIN rail mounted or wall mounted

DIN rail mounted or wall mounted

Configuration

Plug 'n' play

Plug 'n' play

LON network EOL

120 Ω resistor

120 Ω resistor

Temperature

Operating 0 to 50 °C

Storage 0 to 50 °C

Operating 0 to 50 °C

Storage 0 to 50 °C

Relative humidity range

10 - 90%

10 - 90%

Download Links
X
Download Close