Download document () of 20
Fire detection systems

Heavy duty relay unit for conventional fire systems

Eaton's Heavy Duty Relay unit interfaces conventional fire alarm systems with heavy loads such as door release units or plant shut down equipment.

Simple to fix and install, its neat unobtrusive design makes it suitable for installing in small areas with most building users not even noticing its presence.

Powered by 24V dc external supply, the relay unit is provided with 2 separate sets of changeover contacts. It also features a front mounted status LED which illuminates when the relay is energised.

Discreet
Unobtrusive design to suit use in a wide range of areas
Clear
LED provides visible status indication
Efficient
Energy efficiency through low current consumption

Enhance your conventional fire system to manage more

When it comes to fire systems you want a comprehensive system with as little to worry about as possible. By interfacing the Heavy Duty Relay unit, door release and plant shut down equipment can be easily managed through the system in event of an emergency.

Easy to install with no maintenance required

The Heavy Duty Relay unit has been simply designed as two halves for ease of access and includes knock-outs for ease of cable entry. As there are no serviceable parts no maintenance procedures are required.

Slow down the spread of a fire during an emergency with Eaton's door retainers

Specifications

Highlight differences
Show only differences
Hide blank features

Product codes

Heavy Duty Relay Unit MAR724

Technical specifications

Description: Heavy Duty Relay Unit
Coil Rating: 24Vdc 10mA
Contact Rating: 10A at 40Vac or 30Vdc
Contacts: 2 x sets of changeover contacts
Operating Temperature: -10°C to +55°C
Humidity (Non-condensing): 0 to 95% RH
Construction: PC / ABS
Dimensions (HxWxD): 89mm x 150mm x 58mm
Weight: 0.24kg
Ingress Protection: IP30
Suitable for use with: Eaton Fire Systems
Download Links
X
Download Close

Need product support?

Support from Eaton

Need product support?

Phone: 01753 608 700, option 3 then option 4