Download document () of 20
Sensors and limit switches

E57G general purpose sensors

E57G general purpose sensors are a cost-effective solution that is optimised to include only those functions that are necessary for basic, reliable sensing without lacking the performance or features you expect in an Eaton product. These sensors include various diameter options designed to fit a variety of applications.

Environmental rating:
IP67
Operating temperature range:
-25 to +70 °C

Core features

  • Stainless steel body
  • Operating voltage: 10-30 V DC
  • Short-circuit protection
  • Laser-engraved label
  • 360-degree LED indicator
  • Output current (continuous): 100 mA

E57G general purpose sensors

Robust stainless steel tubes, shock-resistant front caps, polycarbonate end bells and impact-absorbing potting compound are resistant to physical and environmental abuse in high-temperature, high-pressure washdown and high shock and vibration applications.
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close

Need product support?

Support from Eaton

Need urgent product technical support?

Phone: +44 (0) 1753 608 700, Option 3 then Option 1