Knowledge Search
Download document () of 20
Sensors and limit switches

E57PS performance short-body sensors

These sensors are built with robust stainless steel housings for reliable performance. All sensors are equipped with short-circuit and reverse polarity protection to increase machine uptime. These sensors are designed with a high resistance to harsh environments. The same reliability and durability found in the E57PS performance inductive proximity sensors – just shorter. This product is a great choice for applications where limited space is an issue.

Material:
Stainless steel body
Operating voltage:
10-20 V DC
LED indicator:
360-degree

Core features

  • Short-circuit protection
  • Laser-engraved label
  • Shorter body
  • Unmatched high noise immunity
  • Operating voltage: 10-48 V DC
  • Output current (continuous): 300 mA
  • Operating temperature range: -40 to +70 °C
  • Environmental rating IP69K

E57PS performance short-body sensors

Robust stainless steel tubes, shock-resistant front caps, polycarbonate end bells and impact-absorbing potting compound are resistant to physical and environmental abuse in high-temperature, high-pressure washdown and high shock and vibration applications
Specifications

Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close

Need product support?

Support from Eaton

Need urgent product technical support?

Phone: +44 (0) 1753 608 700, Option 3 then Option 1