Knowledge Search
Download document () of 20
Panelboards

CEAG GHG 619 IEC Ex-e IIC Explosion-protected Panelboards

Crouse-Hinds series CEAG GHG 619 panelboards are designed for power, lighting and heating circuits in hazardous and harsh industrial areas, such as offshore oil platforms, chemical plants and petrochemical plants.

Five Ex-e protected enclosure sizes provide ample space for whichever modules are required: MCBs, RCDs, RCBOs, contactors, motor starters, overcurrent trips, star-delta time relays or main switches. Our Ex-d modules are easily inserted in the GHG 619 panelboard by snap-on rail mounting, allowing for quick and reliable installation and replacement in the field. A wide range of cable entries can be added directly to the enclosure or onto screwless plastic or brass mounting plates.

GHG 619 panelboards are available in fiberglass-reinforced polyester and electropolished stainless steel. The GRP enclosures are flame-retardant according to UL94 VO. Additionally, lockable actuating flaps in the cover allow operation without requiring the enclosure to be opened.

Certifications and compliances

Fiberglass-reinforced polyester models – MCB distribution for lighting circuits, heating circuits, socket distribution:

  • Marking accd. to 94/9/EC: Ex II 2 G Ex de ia/ib m [ia/ib] IIC T6/T5/T4; Ex II 2 D Ex tD A21 IP66/IP65 T80°C, T95°C
  • EC-Type Examination Certificate: BVS22ATEXE006
  • Permissible ambient temperature: -20°C up to +40°C; -55°C up to +55°C (optional)
  • IECEx Certificate of Conformity: IECEx BVS22.0008
  • Marking accd. to IECEx: Ex de ia/ib m [ia/ib] T4 ... T6; Ex tD A21 IP66 T80°C
  • Protection class: I
  • Degree of protection accd. to EN 60529: IP66

Fiberglass-reinforced polyester models – complete motor starter distribution:

  • Marking accd. to 94/9/EC: Ex II 2 G Ex de ia/ib m [ia/ib] IIC T4 ... T6; Ex II 2 D Ex tD A21 IP66/IP65 T80°C/T95°C
  • EC-Type Examination Certificate: BVS22ATEXE006
  • Permissible ambient temperature: -20°C up to +40°C; -55°C up to +55°C (optional)
  • IECEx Certificate of Conformity: IECEx BVS22.0008
  • Marking accd. to IECEx: Ex de ia/ib m [ia/ib] T4 ... T6; Ex tD A21 IP66 T80°C
  • Protection class: I
  • Degree of protection accd. to EN 60529: IP66

Stainless steel models - MCB distribution for lighting circuits, heating circuits, socket distribution:

  • Marking accd. to 94/9/EC: Ex II 2 G Ex de ia/ib m [ia/ib] IIC T6/T5/T4; Ex II 2 D Ex tD A21 IP66/IP65 T80°C, T95°C
  • EC-Type Examination Certificate: BVS22ATEXE006
  • Permissible ambient temperature: -20°C up to +40°C; -55°C up to +55°C (optional)
  • IECEx Certificate of Conformity: IECEx BVS22.0008
  • Marking accd. to IECEx: Ex de ia/ib m [ia/ib] T4 ... T6; Ex tD A21 IP66 T80°C
  • Protection class: I
  • Degree of protection accd. to EN 60529: IP66

Design features

  • Internationally approved for reliable use in applications around the world
  • Modular slip-on assembly (fiberglass-reinforced polyester model)
  • Combinable for larger distributions
  • Actuating flaps for easy operation 
  • High IP66 protection
  • Snap-on components simplify field installation and replacement

Standard materials

  • Enclosure – black fiberglass-reinforced polyester or electropolished 316L stainless steel
Specifications
Highlight differences
Show only differences
Hide blank features