Download document () of 20
To be discontinued
Security & intruder alarm systems

Stylish flush keypad for intruder alarm systems

Aesthetically pleasing and easy to install, the KEY-FKPZ intrusion keypad is equipped with a large LCD display and backlit navigation keys that allow end users to arm and disarm, and installers to program security systems. Unique in the security industry, the range of recessed keypads has been designed for a simple connection box. Unlike other recessed devices, which require extensive installation work, the KEY-FKPZ keypad has been designed to ensure easy installation and preserve the interior architecture of the building. The KEY-FKPZ range of anti-intrusion keypads is compatible with all i-on control panels.
Zones
2 Zones
Dimensions (HxWxD)
132mm x 132mm x 13mm
Compliance
EN5013-3 Grade 2 and 3

Unique single-gang back box design

Unlike other flush products, which require the installer to make large holes in the wall, the KEY-FKPZ is designed to fit a single-gang back box enabling minimal disruption to the building’s interior design and smooth mounting.

Style and substance

Alongside Eaton's existing range of surface mounted stylish keypads, there is often a requirement for particular premises to have an even more aesthetically pleasing security keypad solution that does not detract from the smooth surface of the wall. The KEY-FKPZ range was designed specifically with this in mind making it the ideal solution for residential and commercial systems demanding a stylish finish.

Flexible wiring options

The keypad’s two-zone inputs expand the installation options and provide greater flexibility for wiring additional zones. An integrated proximity tag reader is included with terminals for two fully supervised loop (FSL) zones or one four-wire closed circuit loop (CC) zone, which also has a programmable output and loudspeaker connections.

Choice of flush intruder keypad colours

To meet a growing demand for a wider choice of colour finishes, the keypad’s discreet design provides the homeowner with the freedom to choose from three finishes:

Piano black

Brushed chrome

High-gloss white

Specifications

Highlight differences
Show only differences
Hide blank features

Product Codes

KEY-FKPZ-SC Brushed chrome
KEY-FKPZ-BK Piano black
KEY-FKPZ-WH High gloss white

Technical Specifications

Compliance: EN5013-3 Grade 2/3
Zones: 2
Proximity reader: YES
Weight: 0.2kg
Current consumption: 65mA
Operating temperature: -10°C to +55°C
Dimensions: 132 x 132 x 13mm (h x w x d)
Download Links
X
Download Close

Looking for a manual?

Professional alarm installers can download engineering and installation guides for the Eaton flush keypads by signing into our MyScantronic installer hub.

Need product support?

Support from Eaton

Need product support?

9am - 5pm, Monday to Friday.

Phone: 01753 608700 option 3, then option 5