Download document () of 20

RMQ emergency-stop buttons

Perfect protection. Versatile use. Emergency-stop buttons

Operate, signal and switch with absolute safety: Our globally proven emergency stop buttons ensure that people, machines and systems are thoroughly protected. We offer the right components for every application, from key-operated models to versions with illuminated rings. 

Safe shutdown and appealing design – emergency power-off buttons

The mushroom or palm-tree shaped emergency-stop/emergency power-off buttons can either be mounted at the front or directly on the floor. The self-monitoring contact elements provide for comprehensive operational safety, even in the event of faulty installation or if operated with excessive force. Thanks to their high degree of protection (IP67, IP69K) and their wide ambient temperature range, our emergency-stop buttons are ideally suited for use in harsh environments.
Eaton RMQ- Titan pushbuttons & pilot devices overview

RMQ Titan M22 modular pilot devices

Whether on the control panel, in suspended panels or inside the control cabinet: The RMQ Titan M22 devices from the Eaton Moeller series are the number one option for machine and panel builders.

Find out more

rmq-emergency-stop.jpg

RMQ compact solution compact pilot devices

Increase your competitive edge by designing more compact and reliable machines with the RMQ compact solution pilot devices from Eaton's Moeller series .

Find out more

Eaton RMQ Titan_Foot and Palm switch FAK Group

FAK foot and palm switches

The rugged FAK series is equipped with a large actuator for quick and intuitive use and can be operated by hand, fist or foot.

 

Find out more

High visibility with illuminated rings

The emergency power-off buttons are available either with or without key; with pull-release or turn-to-release function; non-illuminated; and illuminated with standard LEDs or mechanical switch position indication. By installing the optional illuminated ring, you can further enhance the visibility of the emergency-stop/emergency power-off buttons of your machine or system. In darkness, this feature guarantees the reliable indication of the position and operating state of each pushbutton.

              RMQ Small E-stop: small device, big impact

This small emergency-stop button combines functionality and safety with a unique, compact design. The Small E-stop is an innovative control element that stands out for its compact size and novel illumination system. The innovative 360° illuminated ring ensures improved visibility and thus increases the safety of machines and systems. Thanks to comprehensive approvals and certificates and compatibility with the entire RMQ range, it can be easily used across a wide variety of applications.

  •  IP65 and IP69 degree of protection
  • compatible with Flat Rear contacts/optional self-monitoring contacts
  • optional RGB LEDs – the 360° illuminated ring can light up in any colour
  • customised inscriptions possible with our Pushbutton Configurator
  • Learn more about the Small E-stop and download the flyer
Eaton's Moeller series RMQ small e-Stop emergency stop button

Great accessories or complete devices – the choice is yours!

The RMQ Small E-stop can be ordered as a stand-alone or complete device with pre-installed components (including a Flat Rear NC contact element, RGB LED element, guard ring and yellow enclosure).