Download document () of 20
Discontinued

074286
Model code: M-MCSN

Eaton Moeller® series MCS Pressure pipe flange, 1/2 inch, +pressure gauge connection M-MCSN

General specifications

Product Name
Eaton Moeller® series MCS Accessory Pressure pipe flange
Catalog Number
074286
Model Code
M-MCSN
EAN
4015080742869
Product Length/Depth
60 mm
Product Height
123 mm
Product Width
97 mm
Product Weight
0.085 kg
Compliances
CE

General information

Accessory/spare part type
Connection technique
Product category
Accessories
Type
Pressure pipe flange with pressure gauge connection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.