Download document () of 20

107180
Model code: BBC-CS2-F

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Shroud section, front, B=1100mm, for 3p

General specifications

Product Name
Eaton xEffect SASY 60i cover
Catalog Number
107180
Model Code
BBC-CS2-F
EAN
4015081069439
Product Length/Depth
1100 mm
Product Height
3 mm
Product Width
190 mm
Product Weight
0.42 kg
Compliances
CE marking
CSA-C22.2 No. 14
UL508A
IEC 60439-1
UL CSA09 (refer to approbation report)
RoHS conform
Certifications
UL (File No. E300273)
North America (UL listed, CSA certified)
UL (Category Control Number NMTR, NMTR7)
CSA (Class No. 3211-37)
CSA (File No. 236217)

Delivery program

Type
  • 60 mm system
  • System covers
Accessory/spare part type
Contact protection rail
Accessory
Spare part

Technical Data - Electrical

Voltage rating (UL CSA 13)
Max. 600 V AC

Technical Data - Mechanical

Material
Silicon free, chlorine free
Degree of protection
Feeder circuits

Design verification as per IEC/EN 61439 - technical data

Temperature resistance
Up to 120 °C

Additional information

Features
Self-extinguishing acc. UL 94
Functions
System cover, modular
Accessory
Current limiting circuit breaker, refer to approbation report
Special features
Shrouding profile, front
Suitable for
Three-pole
Used with
Feeder circuits

Export product specification

Need product support?

Support from Eaton

Need urgent product technical support?

Phone: +44 (0) 1753 608 700, Option 3 then Option 1