Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Profile terminal 41x20-42
Product Name |
Eaton xEffect SASY 60i busbar terminal
|
Catalog Number |
107198
|
Model Code |
AKP800
|
EAN |
4015081069613
|
Product Length/Depth |
72 mm
|
Product Height |
118 mm
|
Product Width |
45 mm
|
Product Weight |
0.66 kg
|
Compliances |
UL CSA09 (refer to approbation report)
RoHS conform |
Certifications |
North America (UL listed, CSA certified)
CE marking CSA-C22.2 No. 14 CSA (Class No. 3211-37) UL (Category Control Number NMTR2, NMTR8) UL (File No. E307559) IEC 60439-1 CSA (File No. 236217) UL508A |
Type |
|
Voltage rating (UL CSA 13) |
Max. 600 V AC
|
Rated operation current (Ie) |
1600 A
|
Rated operational current |
1600 A
|
Rated operational current (Ie) - max |
1600 A
|
Degree of protection |
UL508A; CSA-C22.2 No. 14; IEC 60439-1; CE marking
Feeder circuits |
Busbar thickness - min |
40 mm
|
Busbar thickness - max |
40 mm
|
Busbar width - min |
30 mm
|
Busbar width - max |
30 mm
|
Terminal capacity (conductor) |
800 mm² (Cu band)
20 mm - 42 mm (41x) |
Conductor cross section - max |
800 mm²
|
Width clamp |
72 mm
|
Functions |
Current limiting circuit breaker, refer to approbation report
Connections Profile terminal |
Special features |
|
Suitable for |
Strip conductor connection
T-rail |
Used with |
Feeder circuits
Double T profile Connection 185 mm system 60 mm system |
Support from Eaton
Need urgent product technical support?
Phone: +44 (0) 1753 608 700, Option 3 then Option 1