Download document () of 20

107201
Model code: BBT-CU20-30X5/10-95

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Busbar assembly, 630A, 20-30x5/10, 95mm

General specifications

Product Name
Eaton xEffect SASY 60i busbar connector
Catalog Number
107201
Model Code
BBT-CU20-30X5/10-95
EAN
4015081069644
Product Length/Depth
95 mm
Product Height
25 mm
Product Width
37 mm
Product Weight
0.53 kg
Compliances
RoHS conform

Delivery program

Type
  • 185 mm system
  • 60 mm system
  • Busbar, longitudinal connection
  • Connection
Application
For drill-free connection of identical busbars
Amperage rating
630 A
Number of poles
Single-pole

Technical Data - Electrical

Rated operation current (Ie)
630 A

Technical Data - Mechanical

Permissible busbar offset - max
5 mm
Busbar system distance range
50 mm - 60 mm

Additional information

Used with
For the same flat copper bars
30 mm x 5/10 mm rail
20 mm x 5/10 mm rail
25 mm x 5/10 mm rail
60 mm system
Connection
185 mm system
Busbar, longitudinal connection

Export product specification

Need product support?

Support from Eaton

Need urgent product technical support?

Phone: +44 (0) 1753 608 700, Option 3 then Option 1