Eaton SPX Connection cable 2m for mounting frame/operating unit in control panel door
| Product Name | 
                                            
                                            
                                             
                                                Eaton SPX connection cable
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                126868
                                             
                                         | 
                                    
| Model Code | 
                                            
                                            
                                             
                                                OPTRMT-KIT
                                             
                                         | 
                                    
| EAN | 
                                            
                                            
                                             
                                                4015081244522
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                120 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                80 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                40 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.4 kg
                                             
                                         | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                UL 508C  
                                        IEC/EN61800-5 UL Category Control No.: NMMS, NMMS2, NMMS7. NMMS8 UL File No.: E134360 UL CSA-C22.2 No. 14 IEC/EN61800-3 Certified by UL for use in Canada CE UL report applies to both US and Canada  | 
                                    
| Product Category | 
                                            
                                            
                                             
                                                Accessories
                                             
                                         | 
                                    
| Suitable for | 
                                            
                                            
                                             
                                                Branch circuits, (UL/CSA)
                                             
                                         | 
                                    
| Type | 
                                            
                                            
                                             
                                                Mounting frame for control panel door, Connecting cables
                                             
                                         | 
                                    
| 10.2.2 Corrosion resistance | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.3.1 Verification of thermal stability of enclosures | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.3.2 Verification of resistance of insulating materials to normal heat | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.4 Resistance to ultra-violet (UV) radiation | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.5 Lifting | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.2.6 Mechanical impact | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.2.7 Inscriptions | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.3 Degree of protection of assemblies | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.4 Clearances and creepage distances | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.6 Incorporation of switching devices and components | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.7 Internal electrical circuits and connections | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.8 Connections for external conductors | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.9.2 Power-frequency electric strength | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.9.3 Impulse withstand voltage | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.9.4 Testing of enclosures made of insulating material | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.10 Temperature rise | 
                                            
                                            
                                             
                                                The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
                                             
                                         | 
                                    
| 10.11 Short-circuit rating | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             
                                         | 
                                    
| 10.12 Electromagnetic compatibility | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             
                                         | 
                                    
| 10.13 Mechanical function | 
                                            
                                            
                                             
                                                The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
                                             
                                         |