Eaton Moeller® series E53 Proximity switch, capacitive, Sn=15mm, 1N/O, 3L, PNP, 10-30VDC, M18, insulated material, M12
| Product Name | 
                                            
                                            
                                             
                                                Eaton Moeller® series E53 Proximity switch
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                134767
                                             
                                         | 
                                    
| Model Code | 
                                            
                                            
                                             
                                                E53KAL18T111ED
                                             
                                         | 
                                    
| EAN | 
                                            
                                            
                                             
                                                4015081316199
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                114.3 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                12.7 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                25.4 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                0.09 kg
                                             
                                         | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                IEC/EN 60947-5-2  
                                        CE  | 
                                    
| Type | 
                                            
                                            
                                             
                                                Capacitive sensor
                                             
                                         | 
                                    
| Electric connection type | 
                                            
                                            
                                             
                                                Plug-in connection
                                             
                                         | 
                                    
| Enclosure material finishing | 
                                            
                                            
                                             
                                                Other
                                             
                                         | 
                                    
| Fitted with: | 
                                            
                                            
                                             
                                                Status indication
                                             
                                         | 
                                    
| Actuation type | 
                                            
                                            
                                             
                                                Other
                                             
                                         | 
                                    
| Enclosure material | 
                                            
                                            
                                             
                                                Plastic
                                             
                                         | 
                                    
| Enclosure type | 
                                            
                                            
                                             
                                                Cylinder, screw-thread
                                             
                                         | 
                                    
| Category (EN 954-1) | 
                                            
                                            
                                             
                                                B
                                             
                                         | 
                                    
| Explosion safety category for dust | 
                                            
                                            
                                             
                                                None
                                             
                                         | 
                                    
| Explosion safety category for gas | 
                                            
                                            
                                             
                                                None
                                             
                                         | 
                                    
| Functions | 
                                            
                                            
                                             
                                                Protection against polarity reversal  
                                        Short-circuit protection Protection against wire breakage  | 
                                    
| Voltage type | 
                                            
                                            
                                             
                                                DC
                                             
                                         | 
                                    
| Mounting method | 
                                            
                                            
                                             
                                                Non-flush mounting
                                             
                                         | 
                                    
| Material | 
                                            
                                            
                                             
                                                Insulated material
                                             
                                         | 
                                    
| Connection type | 
                                            
                                            
                                             
                                                3-wire  
                                        Plug-in connection M12 x 1  | 
                                    
| Installation type | 
                                            
                                            
                                             
                                                Not flat
                                             
                                         | 
                                    
| Degree of protection | 
                                            
                                            
                                             
                                                IP65  
                                        NEMA 13 NEMA 12 NEMA 4  | 
                                    
| Interface type | 
                                            
                                            
                                             
                                                None
                                             
                                         | 
                                    
| LED indicator | 
                                            
                                            
                                             
                                                Status indication of Switching state: Red LED
                                             
                                         | 
                                    
| Switch function type | 
                                            
                                            
                                             
                                                Normally open contact
                                             
                                         | 
                                    
| Load current | 
                                            
                                            
                                             
                                                Max. 300 mA (Ie)
                                             
                                         | 
                                    
| Rated control supply voltage (Us) at DC - max | 
                                            
                                            
                                             
                                                30 V
                                             
                                         | 
                                    
| Rated control supply voltage (Us) at DC - min | 
                                            
                                            
                                             
                                                10 V
                                             
                                         | 
                                    
| Rated switching distance (Sn) | 
                                            
                                            
                                             
                                                15 mm
                                             
                                         | 
                                    
| Repeatability | 
                                            
                                            
                                             
                                                10 %
                                             
                                         | 
                                    
| Sensor length | 
                                            
                                            
                                             
                                                80 mm
                                             
                                         | 
                                    
| Supply voltage - max | 
                                            
                                            
                                             
                                                30 V
                                             
                                         | 
                                    
| Supply voltage - min | 
                                            
                                            
                                             
                                                10 V
                                             
                                         | 
                                    
| Switching hysteresis of Sn | 
                                            
                                            
                                             
                                                20 %
                                             
                                         | 
                                    
| Voltage drop (Ud) | 
                                            
                                            
                                             
                                                2 V
                                             
                                         | 
                                    
| Voltage rating - max | 
                                            
                                            
                                             
                                                250 V
                                             
                                         | 
                                    
| Product category | 
                                            
                                            
                                             
                                                E53 Capacitive Series
                                             
                                         | 
                                    
| Operational current (Ib) | 
                                            
                                            
                                             
                                                < 10 mA (in the switched state at 24 V DC)
                                             
                                         | 
                                    
| Residual current | 
                                            
                                            
                                             
                                                0.1 mA (through the load in the blocked state at 230 V AC and 24 V DC)
                                             
                                         | 
                                    
| Residual ripple | 
                                            
                                            
                                             
                                                10 % (Uₑ)
                                             
                                         | 
                                    
| Shock resistance | 
                                            
                                            
                                             
                                                30 g, Mechanical, Shock duration 11 ms
                                             
                                         | 
                                    
| Switching frequency | 
                                            
                                            
                                             
                                                250 Hz
                                             
                                         | 
                                    
| Switching output type | 
                                            
                                            
                                             
                                                PNP
                                             
                                         | 
                                    
| Temperature drift of sn | 
                                            
                                            
                                             
                                                10 %
                                             
                                         | 
                                    
| Safety performance level (EN ISO 13849-1) | 
                                            
                                            
                                             
                                                None
                                             
                                         | 
                                    
| SIL (IEC 61508) | 
                                            
                                            
                                             
                                                None
                                             
                                         | 
                                    
| Ambient operating temperature - max | 
                                            
                                            
                                             
                                                70 °C
                                             
                                         | 
                                    
| Ambient operating temperature - min | 
                                            
                                            
                                             
                                                -25 °C
                                             
                                         | 
                                    
| Diameter sensor | 
                                            
                                            
                                             
                                                18 mm
                                             
                                         | 
                                    
| Number of contact energized outputs with signalling function | 
                                            
                                            
                                             
                                                0
                                             
                                         | 
                                    
| Number of contacts (normally open contacts) | 
                                            
                                            
                                             
                                                1
                                             
                                         | 
                                    
| Number of outputs (protected contact energized) | 
                                            
                                            
                                             
                                                0
                                             
                                         | 
                                    
| Number of outputs (protected semiconductor) | 
                                            
                                            
                                             
                                                0
                                             
                                         | 
                                    
| Number of outputs (semiconductor with signaling function) | 
                                            
                                            
                                             
                                                1
                                             
                                         | 
                                    
Support from Eaton
Need urgent product technical support?
Phone: +44 (0) 1753 608 700, Option 3 then Option 1