Download document () of 20

1353-CSA

Eaton Keeper plate for electromagnetic door release units - black - 55mm diameter

General specifications

Product Name
Eaton Accessories and spare parts for fire alarm systems
Catalog Number
1353-CSA
EAN
8714112080738
Product Length/Depth
22 mm
Product Height
65 mm
Product Width
65 mm
Product Weight
0.145 kg
Certifications
CE marking

Installation

Material
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.