Download document () of 20

148586
Model code: SLPEN63012

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Space unit/N busbar support, 1p, 20x5-30x10 (60mm)

General specifications

Product Name
Eaton xEffect SASY 60i busbar support
Catalog Number
148586
Model Code
SLPEN63012
EAN
4015081450343
Product Length/Depth
40 mm
Product Height
66 mm
Product Width
15 mm
Product Weight
0.04 kg
Compliances
RoHS conform

Delivery program

Number of poles
Single-pole

Technical Data - Electrical

Current rating - max
630 A

Technical Data - Mechanical

Busbar distance
60 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Need urgent product technical support?

Phone: +44 (0) 1753 608 700, Option 3 then Option 1