Download document () of 20

170E5881

Fuse-link, high speed, 315 A, AC 1400 V, size 1, aR, IEC, with indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170E5881
EAN
5996516006979
Product Length/Depth
160 mm
Product Height
51 mm
Product Width
70 mm
Product Weight
211 g
Compliances
EAC
Certifications
IEC 60269-4

Electrical data

Amperage Rating
315 A
Voltage rating
1400 V
Interrupt rating
100 kAIC
Class
Class aR

Product specifications

Fuse type
Flush end
Fuse indicator
Top fuse status indicator
Fuse size
1

Export product specification