Fuse-link, high speed, 200 A, AC 690 V, size 00, 30 x 62 x 64 mm, aR, IEC, single indicator
| Product Name | 
                                                Eaton Bussmann series high speed square body fuse
                                             | 
| Catalog Number | 
                                                170M2767
                                             | 
| Model Code | 
                                                FUSE 200A 690V 00BTN/60 AR
                                             | 
| EAN | 
                                                5027590443470
                                             | 
| UPC | 
                                                051712254489
                                             | 
| Product Length/Depth | 
                                                75 mm
                                             | 
| Product Height | 
                                                77 mm
                                             | 
| Product Width | 
                                                163 mm
                                             | 
| Product Weight | 
                                                212.2 g
                                             | 
| Compliances | 
                                                CE Marked  RoHS Compliant | 
| Certifications | 
                                                IEC Rated  UL Recognized | 
| Amperage Rating | 
                                                200 A
                                             | 
| Voltage rating | 
                                                690 V (IEC)
                                             | 
| Interrupt rating | 
                                                200 kAIC
                                             | 
| Class | 
                                                Class aR
                                             | 
| Clearing (I2T) | 
                                                23000 at 660 V
                                             | 
| Application | 
                                                Semiconductor, DC Common bus, DC drives, power converters/rectifiers
                                             | 
| Fuse type | 
                                                Flush end  00BTN/60 Type T indicator for micro | 
| Fuse indicator | 
                                                Top fuse status indicator
                                             | 
| Fuse size | 
                                                00
                                             |