Download document () of 20

170M3022
Model code: FUSE 550A 690V 1*/80 AR UC

Fuse-link, high speed, 550 A, AC 690 V, compact DIN 1, 45 x 45 x 104 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3022
Model Code
FUSE 550A 690V 1*/80 AR UC
EAN
5027590443692
UPC
051712792745
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
286 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
550 A
Voltage rating
690 V (IEC), 700 V (UL)
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
230000 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
/80 Visual indicator
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
1*

Export product specification