Download document () of 20

170M4161
Model code: FUSE 350A 690V 1/110 AR UC

Fuse-link, high speed, 350 A, AC 690 V, DIN 1, 53 x 66 x 138 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4161
Model Code
FUSE 350A 690V 1/110 AR UC
EAN
5027590451475
UPC
051712257879
Product Length/Depth
245 mm
Product Height
62 mm
Product Width
142 mm
Product Weight
484 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC Rated
UL Recognized

Electrical data

Amperage Rating
350 A
Voltage rating
690 V (IEC), 700 V (UL)
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
59000 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
DIN 43653
/110 Visual indicator
Bolted tag
Fuse indicator
Top fuse status indicator
Fuse size
1

Export product specification