Download document () of 20

170M4764
Model code: FUSE 500A 690V 1FKE/115 AR UC

Fuse-link, high speed, 500 A, AC 690 V, size 1, 53 x 69 x 136 mm, aR, IEC, UL, single indicator, 115 mm fixing centres

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M4764
Model Code
FUSE 500A 690V 1FKE/115 AR UC
EAN
5996516014028
UPC
051712793230
Product Length/Depth
170 mm
Product Height
52 mm
Product Width
72 mm
Product Weight
529 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Electrical data

Amperage Rating
500 A
Voltage rating
690 V
Interrupt rating
200 kAIC
Class
Class aR
Clearing (I2T)
170000 at 660 V

Product specifications

Application
Semiconductor, DC Common bus, DC drives, power converters/rectifiers
Fuse type
US Style
FKE/115 Type K indicator for micro
Bolted tag
Fuse indicator
Centre fuse status indicator
Fuse size
1

Export product specification