Download document () of 20

187083
Model code: M30C-FUSB-30

Eaton Moeller® series M30 Bulkhead interface, 0.3 m, Prefabricated cable with permanently connected USB 3.0 Type A plug, Metal bezel

General specifications

Product Name
Eaton Moeller® series M30 Accessory Bulkhead interface
Catalog Number
187083
Model Code
M30C-FUSB-30
EAN
4015081821402
Product Length/Depth
70 mm
Product Height
160 mm
Product Width
46 mm
Product Weight
0.08 kg
Compliances
CE
Catalog Notes
Prefabricated cable with permanently connected USB 3.0 Type A plug

Features & Functions

Bezel color
Metal
Design
USB 3.0 A
Number of poles
Nine-pole

General information

Accessory/spare part type
Accessory
Degree of protection
IP20 (with plug connected)
IP65, with closed cover
Lifespan, mechanical
100 insertion cycles
Limit value class
3
Mounting depth
70 mm
Opening diameter
30.5 mm

Climatic environmental conditions

Ambient operating temperature - min
-20 °C
Ambient operating temperature - max
70 °C
Ambient storage temperature - min
25 °C
Ambient storage temperature - max
70 °C

Electrical rating

Insulation resistance
≥ 100 MΩ
Nominal current
900 A
Nominal voltage - max
30 V
Rated operational voltage
5 V AC/DC
Resistance
< 30 mΩ (volume resistance)

Communication

Connection to SmartWire-DT
No
Data transfer rate
5 GBit/s, max.

Contacts

Contact material
CuSn, gold-plated
Contact type
1:1
Force for positive opening - min
0 N

Cable

Cable length
0.3 m
Cable sheath material
Polyvinyl chloride (PVC)
Outer cable diameter
6.1 mm
Permitted bending radius
15 x cable diameter

Export product specification

Need product support?

Support from Eaton

Need urgent product technical support?

Phone: +44 (0) 1753 608 700, Option 3 then Option 1