Eaton xEnergy Basic EWK small distribution board. Wall-mounted enclosure EWK complete, IP31, 180 SU, protection class II, HxWxD=800x800x230mm
Product Name |
Eaton xEnergy Basic EWK small distribution board
|
Catalog Number |
193167
|
Model Code |
EWK-G35/31
|
EAN |
9010238008304
|
Product Length/Depth |
230 mm
|
Product Height |
800 mm
|
Product Width |
800 mm
|
Product Weight |
31.2 kg
|
Compliances |
RoHS conform
|
Certifications |
IEC/EN 62208
|
Type |
Basic device
ECO distribution board
Installation distribution board
|
Application |
Indoor
|
Color |
White
Traffic white (RAL 9016) |
Voltage rating at AC |
400 V AC
|
Frequency rating of contacts |
50 Hz
|
Closure type |
Other
|
Enclosure material |
Steel
|
Width in number of modular spacings |
36
|
Mounting method |
Surface mounted (plaster)
Surface mounting DIN-rail |
Material |
Sheet steel, powder-coated
Polystyren (plastic) |
Degree of protection |
IK08 (impact resistance)
IP31 |
Number of module space units per row |
36
|
Number of rows |
5
|
Terminal type |
Plug-in terminals
|
PE and N terminal number and cross section |
N: 3 x 21 x (0.75 mm² - 4 mm²)
PE: 3 x 6 x (1.5 mm² - 16 mm²) |
Built-in depth |
230 mm
|
Built-in height |
800 mm
|
Built-in width |
800 mm
|
Cable entry postion |
Cable entries on top and bottom via F3A flange (not part of delivery), back plate
|
Cover/door color |
White
|
Cover/door model |
Closed
|
Cover/door type |
Door
Single |
Module rack type |
Rail frame
|
Protective shrouding material |
Plastic
|
Ambient operating temperature details |
-5 °C - 40 °C
|
Features |
EMC-version
Earthing terminal block Neutral terminal block |
Fitted with: |
Enclosure
Locking screws can be sealed Neutral-/protective conductor terminal Installation panel for modular installation devices |
Functions |
Basic device
Extension possible Sealable |
Protection class |
II (totally insulated)
|
RAL-number |
9016
|
Special features |
IP31
Protection Class II
Steel sheet enclosure white (RAL 9016)
|