Download document () of 20

193695
Model code: EWK-DMV160-KIT

EWK-DMV160-KIT. Fuse switch disconn. Module, WxH=250x300mm, Dumeco 160/250A 3/4p

General specifications

Product Name
Eaton xEnergy Basic EWK mounting kit
Catalog Number
193695
Model Code
EWK-DMV160-KIT
EAN
9010238035560
Product Length/Depth
80 mm
Product Height
300 mm
Product Width
250 mm
Product Weight
1.1 kg
Compliances
RoHS conform

Delivery program

Amperage rating
160 A
Number of poles
Four-pole

Technical Data - Mechanical

Number of switches
1

Additional information

Fitted with:
Plastic cover plate
Cover
Suitable for
Switch disconnector

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.