Download document () of 20

197545
Model code: M30-PVL30

Eaton Moeller® series M30 Emergency stop/emergency switching off pushbutton, RMQ-Titan, Mushroom-shaped, Pull-to-release function M30-PVL30

General specifications

Product Name
Eaton Moeller® series M30 Emergency stop/emergency switching off pushbutton
Catalog Number
197545
Model Code
M30-PVL30
EAN
4015081942619
Product Length/Depth
30 mm
Product Height
32 mm
Product Width
30 mm
Product Weight
0.03 kg
Certifications
EAC
EN 50581
EN ISO 13850
CSA
CE
CCC
EN 60947-5-1
Machines 2006/42/EG

Features & Functions

Bezel color
Other
Base color
Yellow
Bezel material
Other
Design
Classical
Mushroom-shaped
Features
Tamper-proof (according to ISO 13850, EN 418)
Illumination
Illuminated with LED element
Unlocking method
Pull-release

General

Degree of protection
NEMA 4X
IP66
IP69
Lifespan, mechanical
70,000 Operations
Opening diameter
30.5 mm
Operating frequency
600 Operations/h
Product category
RMQ-Titan
Size
Front dimensions: 35 mm
Suitable for
Illumination
Emergency stop
Type
Controlled stop pushbutton/emergency-stop button

Ambient conditions, mechanical

Mounting position
As required
Shock resistance
50 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Communication

Connection to SmartWire-DT
No

Actuator

Actuating force
50 N
Actuator color
Red
Actuator diameter
30 mm
Actuator function
Pull-to-release
Switching function latching

Contacts

Force for positive opening - min
0 N

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Need urgent product technical support?

Phone: +44 (0) 1753 608 700, Option 3 then Option 1