Download document () of 20

197641
Model code: M22-FI4-*

Eaton Moeller® series M22 Surface mounting enclosure, 4 mounting locations, M22, flat

General specifications

Product Name
Eaton Moeller® series M22 Accessory Surface mounting enclosure
Catalog Number
197641
Model Code
M22-FI4-*
Product Length/Depth
279 mm
Product Height
44 mm
Product Width
43 mm
Product Weight
0.201 kg
Certifications
UL 508
IEC/EN 60947-5
UL Category Control No.: NKCR
CSA Class No.: 3211-03
CE marking
UL Listed
CSA File No.: 012528
CSA certified
UL File No.: E29184
CSA-C22.2 No. 94-91
CSA-C22.2 No. 14-05
Catalog Notes
Individually markable with pushbutton configurator

Features & Functions

Enclosure color
Gray
Enclosure material
Plastic
Fitted with:
High-grade steel screws
Knockouts
1 x M20 (cable entry knockouts at the rear)
2 x M20 (cable entry knockout at the side, 1 x each side)
Number of locations
4
RAL-number
7035

General

Degree of protection
IP67/IP69K
NEMA 4X
Opening diameter
22.5 mm
Product category
RMQ-Titan

Ambient conditions, mechanical

Mounting position
As required

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Communication

Connection to SmartWire-DT
No

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Need product support?

Support from Eaton

Need urgent product technical support?

Phone: +44 (0) 1753 608 700, Option 3 then Option 1