Download document () of 20

199866
Model code: M22-CK01-GVP

Eaton Moeller® series M22 Contact element, Cage Clamp, Front fixing, 1 NC, 24 V 3 A, 220 V 230 V 240 V 6 A, big pack

General specifications

Product Name
Eaton Moeller® series M22 Accessory Contact element
Catalog Number
199866
Model Code
M22-CK01-GVP
EAN
4015081997121
Product Length/Depth
38 mm
Product Height
32 mm
Product Width
10 mm
Product Weight
0.01 kg
Compliances
CE Marked
Certifications
EN 60947-5
CSA Std. C22.2 No. 94-91
IEC 60947-5
CSA Std. C22.2 No. 14-05
UL 508
CSA Class No.: 3211-03
CSA File No.: 012528
CSA-C22.2 No. 94-91
IEC
IEC 60947-5-1
CE
UL
UL File No.: E29184
CSA-C22.2 No. 14-05
UL Category Control No.: NKCR
UL/CSA
CSA
IEC/EN 60947-5

Features & Functions

Color
Red
Electric connection type
Spring clamp connection

General

Degree of protection
IP20
Lifespan, electrical
1,000,000 Operations (at 230 V, AC-15, 1 A)
1,200,000 Operations (at 12 V, DC-13, 2.8 A)
700,000 Operations (at 230 V, AC-15, 3 A)
1,600,000 Operations (at 230 V, 0.5 A)
Lifespan, mechanical
5,000,000 Operations
Model
Top mounting and integrable
Mounting method
Front fastening
Operating frequency
3600 Operations/h
Overvoltage category
III
Pollution degree
3
Product category
Accessories
Rated impulse withstand voltage (Uimp)
6000 V AC
Type
Auxiliary contact
Used with
Can be used with NZM1, 2, 3 circuit-breaker: a trip-indicating auxiliary contact can be clipped into the circuit-breaker.
Can be used with NZM3, 4 circuit-breaker: up to three standard auxiliary contacts can be clipped into the circuit-breaker.
Can be used with NZM4 circuit-breaker: up to two standard auxiliary contacts can be clipped into the circuit-breaker.
Can be used with NZM2 size circuit-breaker: a standard auxiliary contact can be clipped into the circuit-breaker.
Can be used with NZM1 circuit-breaker: a standard auxiliary contact can be clipped into the circuit-breaker.

Ambient conditions, mechanical

Shock resistance
30 g, Mechanical, according to IEC/EN 60068-2-27, Shock duration 11 ms

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C
Ambient storage temperature - min
-25 °C
Ambient storage temperature - max
85 °C
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30

Terminal capacities

Terminal capacity (flexible with ferrule)
0.5 - 1.5 mm²
Terminal capacity (solid)
0.75 - 2.5 mm²
Terminal capacity (solid/flexible with ferrule)
1 x (0,5 - 1,5) mm²
2 x (0,5 - 0,75) mm²
Terminal capacity (stranded)
0.5 - 2.5 mm²

Electrical rating

Conventional thermal current Ith of auxiliary contacts (1-pole, open)
4 A
Rated insulation voltage (Ui)
500 V
Rated operational current (Ie) at AC-15, 115 V
6 A
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
6 A
Rated operational current (Ie) at AC-15, 380 V, 400 V, 415 V
4 A
Rated operational current (Ie) at AC-15, 500 V
2 A
Rated operational current (Ie) at DC-13, 110 V
0.8 A
Rated operational current (Ie) at DC-13, 220 V, 230 V
0.3 A
Rated operational current (Ie) at DC-13, 24 V
3 A
Rated operational current (Ie) at DC-13, 42 V
1.7 A
Rated operational current (Ie) at DC-13, 60 V
1.2 A
Rated operational current (Ie) at DC-13, 500 V
0.1 A
Rated operational voltage (Ue) at AC - max
500 V
Rated operational voltage (Ue) at DC - max
220 V

Short-circuit rating

Rated conditional short-circuit current (Iq)
1 kA
Short-circuit protection
PKZM0-10/FAZ-B6/1, Contacts, Max. short-circuit protective device, Fuseless
Short-circuit protection rating
Max. 10 A gG/gL, Fuse, Auxiliary contacts
Max. 10 A gG/gL, Fuse, Contacts

Communication

Connection to SmartWire-DT
No
Connection type
Cage Clamp
Front fixing
Single contact

Actuator

Actuating force - max
5 N
Actuator travel and actuation force (DIN EN 60947-5-1)
4.8 mm
Knob travel
5.7 mm

Contacts

Control circuit reliability
1 failure per 5,000,000 switching operations (statistically determined, at 5 V DC/1 mA)
1 failure per 10,000,000 switching operations (Statistically determined, at 24 V DC/5 mA)
Force for positive opening - min
15 N
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
0

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.11 W
Rated operational current for specified heat dissipation (In)
6 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Need product support?

Support from Eaton

Need urgent product technical support?

Phone: +44 (0) 1753 608 700, Option 3 then Option 1