Download document () of 20

2010741
Model code: M22-COMBINATION

Eaton Moeller® series M22 M22-COMBINATION

General specifications

Product Name
Eaton Moeller® series M22 Accessory Customized complete unit
Catalog Number
2010741
Model Code
M22-COMBINATION
Product Length/Depth
0.001 mm
Product Height
0.001 mm
Product Width
0.001 mm
Product Weight
0.001 kg
Compliances
CE Marked
Certifications
UL Listed
CSA Certified

General information

Operating frequency
3600 Operations/h
Overvoltage category
III
Pollution degree
3
Product category
RMQ compact solution
Product category
RMQ compact solution
Type
Customized complete unit

Ambient conditions, mechanical

Mounting position
As required

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Short-circuit rating

Rated conditional short-circuit current (Iq)
1 kA

Communication

Connection to SmartWire-DT
No

Actuator

Actuating force
5 N
Actuator diameter
29.7 mm

Contacts

Force for positive opening - min
0 N
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
1

Export product specification

Need product support?

Support from Eaton

Need urgent product technical support?

Phone: +44 (0) 1753 608 700, Option 3 then Option 1