Eaton Moeller® series STN Control transformer, 2.5 kVA, Rated input voltage 400± 5 % V, Rated output voltage 230 V
| Product Name | 
                                            
                                            
                                             
                                                Eaton Moeller® series STN Control transformer
                                             
                                         | 
                                    
| Catalog Number | 
                                            
                                            
                                             
                                                221526
                                             
                                         | 
                                    
| Model Code | 
                                            
                                            
                                             
                                                STN2,5(400/230)
                                             
                                         | 
                                    
| EAN | 
                                            
                                            
                                             
                                                4015082215262
                                             
                                         | 
                                    
| Product Length/Depth | 
                                            
                                            
                                             
                                                145 mm
                                             
                                         | 
                                    
| Product Height | 
                                            
                                            
                                             
                                                255 mm
                                             
                                         | 
                                    
| Product Width | 
                                            
                                            
                                             
                                                230 mm
                                             
                                         | 
                                    
| Product Weight | 
                                            
                                            
                                             
                                                25 kg
                                             
                                         | 
                                    
| Certifications | 
                                            
                                            
                                             
                                                UL5085-1  
                                        VDE 0113, VDE 0100 Part 410 IEC/EN 61558-2-2 CSA-C22.2 No. 66.2-06 UL Recognized UL report applies to both US and Canada CSA-C22.2 No. 66.1-06 UL 506 UL File No.: E167225 CE Certified by UL for use in Canada UL 5085-2 UL Category Control No.: XPTQ2, XPTQ8 VDE 0570 Part 2-2 CSA-C22.2 No. 66 IEC/EN 60204-1, ÖVE-EN 13  | 
                                    
| Catalog Notes | 
                                            
                                            
                                             
                                                Electrical characteristics: all details for no-load loss, short-circuit loss (copper losses), short-circuit voltage and efficiency values relate to a temperature of 20 °C
                                             
                                         | 
                                    
| Features | 
                                            
                                            
                                             
                                                Fully Vacuum-impregnated  
                                        Separate windings  | 
                                    
| Ambient operating temperature - min | 
                                            
                                            
                                             
                                                -25 °C
                                             
                                         | 
                                    
| Ambient operating temperature - max | 
                                            
                                            
                                             
                                                40 °C
                                             
                                         | 
                                    
| Connection lug | 
                                            
                                            
                                             
                                                Yes for > 115 A
                                             
                                         | 
                                    
| Connection type | 
                                            
                                            
                                             
                                                Terminations, < 115 A
                                             
                                         | 
                                    
| Duty factor | 
                                            
                                            
                                             
                                                100 %
                                             
                                         | 
                                    
| Insulation class | 
                                            
                                            
                                             
                                                B
                                             
                                         | 
                                    
| Primary tapping | 
                                            
                                            
                                             
                                                ± 5 %
                                             
                                         | 
                                    
| Product category | 
                                            
                                            
                                             
                                                Single-phase control transformers ST
                                             
                                         | 
                                    
| Suitable for | 
                                            
                                            
                                             
                                                Branch circuits, (UL/CSA)
                                             
                                         | 
                                    
| Efficiency | 
                                            
                                            
                                             
                                                95 %
                                             
                                         | 
                                    
| No-load losses | 
                                            
                                            
                                             
                                                21 W
                                             
                                         | 
                                    
| Rated frequency - min | 
                                            
                                            
                                             
                                                50 Hz
                                             
                                         | 
                                    
| Rated frequency - max | 
                                            
                                            
                                             
                                                60 Hz
                                             
                                         | 
                                    
| Rated power | 
                                            
                                            
                                             
                                                2.5 VA
                                             
                                         | 
                                    
| Relative short-circuit voltage | 
                                            
                                            
                                             
                                                2.4 %
                                             
                                         | 
                                    
| Short-circuit losses | 
                                            
                                            
                                             
                                                145 W
                                             
                                         | 
                                    
| Short-time rating | 
                                            
                                            
                                             
                                                7.24 kVA
                                             
                                         | 
                                    
| Voltage rating - max | 
                                            
                                            
                                             
                                                600 V
                                             
                                         | 
                                    
| Equipment heat dissipation, current-dependent Pvid | 
                                            
                                            
                                             
                                                0 W
                                             
                                         | 
                                    
| Heat dissipation capacity Pdiss | 
                                            
                                            
                                             
                                                0 W
                                             
                                         | 
                                    
| Heat dissipation per pole, current-dependent Pvid | 
                                            
                                            
                                             
                                                0 W
                                             
                                         | 
                                    
| Rated operational current for specified heat dissipation (In) | 
                                            
                                            
                                             
                                                0 A
                                             
                                         | 
                                    
| Static heat dissipation, non-current-dependent Pvs | 
                                            
                                            
                                             
                                                166 W
                                             
                                         | 
                                    
| 10.2.2 Corrosion resistance | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.3.1 Verification of thermal stability of enclosures | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.3.2 Verification of resistance of insulating materials to normal heat | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.4 Resistance to ultra-violet (UV) radiation | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.2.5 Lifting | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.2.6 Mechanical impact | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.2.7 Inscriptions | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.3 Degree of protection of assemblies | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.4 Clearances and creepage distances | 
                                            
                                            
                                             
                                                Meets the product standard's requirements.
                                             
                                         | 
                                    
| 10.5 Protection against electric shock | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.6 Incorporation of switching devices and components | 
                                            
                                            
                                             
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             
                                         | 
                                    
| 10.7 Internal electrical circuits and connections | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.8 Connections for external conductors | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.9.2 Power-frequency electric strength | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.9.3 Impulse withstand voltage | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.9.4 Testing of enclosures made of insulating material | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility.
                                             
                                         | 
                                    
| 10.10 Temperature rise | 
                                            
                                            
                                             
                                                The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
                                             
                                         | 
                                    
| 10.11 Short-circuit rating | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             
                                         | 
                                    
| 10.12 Electromagnetic compatibility | 
                                            
                                            
                                             
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             
                                         | 
                                    
| 10.13 Mechanical function | 
                                            
                                            
                                             
                                                The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
                                             
                                         |