Eaton, Alarms & signalling devices, Fulleon, Roshni base, Combi deep white (FW) base x4, with locking screw
| Product Name |
Eaton Basic mechanical accessory - wall mount
|
| Catalog Number |
593012FULL-0325
|
| EAN |
4015081801039
|
| Product Length/Depth |
50 mm
|
| Product Height |
93 mm
|
| Product Width |
372 mm
|
| Product Weight |
0.294 kg
|
| Compliances |
Not Applicable
|
| Certifications |
Not Applicable
|
| Type of accessory/spare part |
Mounting material
|
| Material |
Plastic
|
| Suitable for intrusion alarm |
Yes
|
| Suitable for fire alarm |
Yes
|
| Current supply |
Other
|
| Spare part |
Yes
|
| Compatible with Apple HomeKit |
NO
|
| Compatible with Google Assistant |
NO
|
| Compatible with Amazon Alexa |
NO
|
| Color |
White
|
Support from Eaton
Need product support?
Phone: 01753 608 700, option 3 then option 4