Download document () of 20

93T40KMBSBI
Model code: 93T 40kVA IB 3x32x9Ah

Eaton 93T UPS, Tower Online UPS, 40 kVA, 3 phase in/3 phase out, unity power factor, Internal Maintenance Bypass Switch, Internal Batteries 3x32x9Ah

General specifications

Product Name
Eaton 93T UPS
Catalog Number
93T40KMBSBI
Model Code
93T 40kVA IB 3x32x9Ah
EAN
6430070724034
Product Length/Depth
740 mm
Product Height
1575 mm
Product Width
380 mm
Product Weight
414 kg
Compliances
CE Marked
RoHS Compliant
CB
Certifications
IEC/EN 62040-2
IEC/EN 62040-1
EN 62040-3
Manufactured in a plant certified to ISO 9001 and ISO 14001 management system standards

Battery

User replacable batteries
No
Start-on-battery
Yes
External battery connection
Hardwired
Internal battery included
Yes
Battery charger type
ABM technology
Runtime at half load
16 min
Runtime at full load
5

Electrical output

Topology
Online
Wattage
40 kW
kVA rating
40 kVA
Output apparent power
40000 VA
Output power factor
1
Output voltage - min
380 V
Output voltage - max
415 V
Voltage distortion output (linear load) - max
2 %
Output frequency
50 Hz (50/60 Hz programmable)
Feed type
AC
Phase (output)
3

Electrical Input

Phase (input)
3
Input connection
Fixed connection
Input nominal voltage
400V default (380/400/415V)
Input voltage - min
380 V
Input voltage - max
415 V
Input frequency - min
50 Hz
Input frequency - max
60 Hz
Secondary Frequency Min
50 Hz
Secondary Frequency Max
60 Hz

Communication

Communication
Free standing model
Number of communication slots
2
User Interface (Hmi)
Touchscreen
Type Of Interface
Other
Potential free switch contact
Yes

Additional specifications

Form factor
Tower
Construction type
Free standing model
Efficiency (improved efficiency mode)
99 %
Efficiency (eco-mode)
99 %
Package contents
  • UPS
  • User manual
  • Safety instructions
Phase (input)
3
Phase (output)
3
Auto shutdown function
Yes
Audible alarms
Yes
Hot-swappable power modules
No
Snmp
No
Transition time for full load
0 s
Type Of Interface
Other
Parallelable
Parallel for capacity and redundancy
Number of parallel units
4
Improved efficiency mode
ESS
Internal maintenance bypass
Yes
Integrated functionality
Network Mangement

Export product specification

Need product support?

Support from Eaton

Need urgent product technical support?

Phone: +44 (0) 1753 608 700 Option 3 then 2