Eaton FlexPDU, 1U, C20 input, 4 kW, 16A, 200-240V, Outlets: (1) C19/(8) SHUKO, DIN
Product Name |
Eaton Flex Rack PDU
|
Catalog Number |
EFLX8D
|
Model Code |
EATON FLEXPDU 8 DIN
|
EAN |
3553340684258
|
Product Length/Depth |
80 mm
|
Product Height |
44 mm
|
Product Width |
483 mm
|
Product Weight |
1.6 kg
|
Compliances |
CE Marked
|
Certifications |
CE
|
Special features |
|
Type |
Rack PDU
|
Form factor |
1U
|
Outlet control |
No
|
Package contents |
|
Operating Temperature |
0° to 60°C (32° to 140°F)
|
Mounting direction |
Horizontal
|
Color |
Black
|
Input connection |
C20
|
Cord length |
2m
|
Wattage |
3.84 kW max
|
Amperage Rating |
16A
|
Input voltage |
200-240V
|
Phase |
Single-phase
|
Frequency rating |
50/60 Hz
|
Number of Outputs C13 |
0
|
Number of Outputs C19 |
1
|
Number of Outputs C20 |
0
|
Num of Outputs PC (SCHUKO) |
8
|
Number of outputs (other) |
8
|
Number of outlets with earth pin |
0
|
No of Outlet Suisse Stndrd Type13 |
0
|
No of Outlet Suisse Stndrd Type15 |
0
|
No of Outlet Suisse Stndrd Type23 |
0
|
No of Outlet Suisse Stndrd Type25 |
0
|
Number of UK BS1363 sockets |
0
|
SNMP |
No
|
Ethernet interface |
No
|
Serial interface |
No
|
Mass configuration |
No
|
Electrical connection |
Socket outlet
|
Evaluation |
Other
|
Mounting Dimension (metrical) |
44
|
Mounting dimension (standardized) |
482.6 mm (19 inch)
|
Switchable |
No
|
Over voltage category |
2
|
Amperemeter |
No
|
Fitted with: |
Mounting material
|
Support from Eaton
Need urgent product technical support?
Phone: +44 (0) 01753 608 700 Option 3 then 2