Download document () of 20

ELP850IEC

Eaton Ellipse PRO UPS IEC, 850 VA, 510 W, Input: C14, Outputs: (3) C13, (1) C13 surge only, Tower

General specifications

Product Name
Eaton Ellipse PRO UPS
Catalog Number
ELP850IEC
UPC
743172437648
Product Length/Depth
82 mm
Product Height
260 mm
Product Width
285 mm
Product Weight
7.3 kg
Warranty
3 year
Compliances
CE Marked
Certifications
IEC/EN 62040-1
IEC/EN 62040-2
CE
EAC

Battery

Battery type
Sealed, lead-acid
Runtime graph
Battery replacement
User replaceable
Battery quantity
1
Battery management
Replaceable batteries, Automatic battery test, deep-discharge protection, cold-start capable
Battery rating
12 V / 9 Ah
Extended battery capability
No

Electrical output

Receptacle
(3) C13, (1) C13 surge only
Voltage
230V
Wattage
510W
Output power factor
0.6
Output voltage range
176-284 V
Output nominal voltage
230V default (220/230/240V)
Feed type
1
Topology
Line-interactive
VA rating
850 VA

Electrical input

Input connection
C14
Input nominal voltage
230V default (220/230/240V)
Nominal frequency
50/60 Hz
Input voltage range
165-285 V (adjustable to 150-285 V)
Input frequency range
46-70 Hz

Communications

Includes network card
No
Communication
USB port (HID compliant)
Ethernet interface
No
User interface
LCD (UPS status and measurements, configuration of UPS settings)
Potential free switch contact
No
Expansion slots
No
Software compatibility
Eaton UPS Companion (enables safe system shutdown, energy usage metering and configuration of UPS settings)
Type of interface
USB

Environmental

Altitude
2000 m
Noise level
<25 dB at 1 meter
Temperature range
0° to 35°C (32° to 95°F)
Relative humidity
0-85% non-condensing

Additional specifications

Construction type
Free standing model
Package contents
  • (2) IEC-IEC cables
  • USB cable
  • User manual
  • Safety instructions
Phase (output)
1
Auto shutdown function
Yes
Color
Black
Efficiency at max. load
97
Rack mounting kit
No
Phase (input)
1
Surge protection
Yes

Export product specification

Need product support?

Support from Eaton

Need product support?

Phone: : +44 (0) 01753 608 700 Option 3 then 2