Download document () of 20

EPBN1SPD123

Eaton Memshield 3 MCCB Panelboard, MEM 3, PB surge suppression units, SPD type T1, T2, T3 (classes III, IV)

General specifications

Product Name
Eaton Memshield 3 MCCB Panelboard LV systems Panelboards
Catalog Number
EPBN1SPD123
Model Code
EPBN1SPD123
EAN
4015081635771
Product Length/Depth
300 mm
Product Height
220 mm
Product Width
300 mm
Product Weight
7.044 kg
Certifications
CE

Delivery program

Accessory/spare part type
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Need urgent product technical support?

Phone: +44 (0) 1753 608 700, Option 3 then Option 1