Knowledge Search
Download document () of 20

F630244
Model code: EBF-0102-AC06-050B

Eaton ECOLINE Single Bag Filter Housing, EBF-0102-AC06-050B, No. of Bags 1, Bag Size 02, Stainless Steel, 6 Bar, BSP female DN50

General specifications

Product Name
Eaton ECOLINE Single Bag Filter Housing
Catalog Number
F630244
Model Code
EBF-0102-AC06-050B
Product Length/Depth
300 mm
Product Height
954 mm
Product Width
300 mm
Product Weight
11 kg
Certifications
ISO 9001

Product specifications

Closure type
V-Clamp
Code stamp
None
Filter bag size
02: Dia 7 x 32"L (180 x 810mm)
Housing volume
27 l
Number of filter bags
1
Design pressure - max
6 bar
Connection type (inlet/outlet)
BSP female
Connection size (inlet/outlet)
DN50
Material
SS 316 Ti (1.4571)
Stainless Steel 316 Ti (1.4571)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.